32-bit MCU for Auto Powertrain Applications

Block Diagram

MPC5567 Microcontroller Block Diagram

MPC5567 Microcontroller Block Diagram

Features

Our e200z6 Core

  • High-performance 132 MHz 32-bit core built on Power Architecture technology with VLE
  • Memory management unit (MMU) with 32-entry fully associative translation lookaside buffer (TLB)
  • SPE (signal processing extension): DSP, SIMD and floating point capabilities

Memory

  • 2 MB of embedded flash memory with error correction coding (ECC) and read while write capability (RWW)
  • 64 KB on-chip static RAM with ECC
  • 8 KB of cache (with line-locking) that can be configured as additional RAM

System

  • An enhanced time processor unit (eTPUs) with 32 I/O channels and 14.5K of designated SRAM
  • 32-channel eDMA (enhanced direct memory access) controller
  • Interrupt controller (INTC) capable of handling 210 selectable-priority interrupt sources
  • Frequency modulated phase-locked loop (FMPLL) to assist in electromagnetic interference (EMI) management
  • MPC500 compatible external bus interface
  • Nexus IEEE®-ISTO 5001 class 3+ multicore debug capabilities > 5/3.3V IO, 5V ADC, 3.3V/1.8V bus, 1.5V core
  • 416-pin PBGA and 324-pin PBGA package options
  • Temperature range: -40 to 125ºC

I/O

  • 40 channel dual enhanced queued analog-to-digital converter (eQADC)—up to 12-bit resolution and up to 1.25 us conversions, six queues with triggering and DMA support
  • Three deserial serial peripheral interface (DSPI) modules—16 bits wide up to six chip selects each
  • Five controller area network (CAN) modules with 64 buffers each
  • Two enhanced serial communication interface (eSCI) modules
  • 24-channel enhanced multiple I/O system (EMIOS) with unified channels
  • Dual-channel FlexRay interface
  • Fast Ethernet controller (FEC)

Development Tools

  • A comprehensive suite of hardware and software development tools is available to help simplify and speed system design
  • Development support is available from leading tools vendors providing compilers, debuggers and simulation development environments

Included in NXP ®.s product longevity program

Part numbers include: MPC5567MVR132, SC5567MVR132, SPC5567MVR132, SPC5567MVR80, SPC5567MVZ132, SPC5567MZP132, SPC5567MZQ132, SPC5567MZQ80.

Documentation

Quick reference to our documentation types.

1-5 of 105 documents

Show All

Design Files

3 design files

Hardware

1-5 of 10 hardware offerings

Show All

Software

1-5 of 26 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 10 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

5 trainings