Ultra-Reliable MPC574xP MCU for Automotive and Industrial Safety Applications

MPC574xP

Block Diagram

NXP MPC574xP Block Diagram

NXP MPC574xP Block Diagram

Features

Main Features

  • 2 x e200z4 in delayed lockstep operating up to 200 MHz
  • Embedded floating point unit
  • Built to support functional safety (ISO 26262 / ASIL D)
  • 32-channel eDMA in delayed lockstep
  • 4 x 12-bit analog-to-digital converters (ADC), each with 16 channels

Memory Capability

  • Up to 2.5 MB flash memory w/ error code correction (ECC)
  • Up to 384 KB of total SRAM w/ECC

Communication Protocols

  • 3 x FlexCAN
  • 2 x LINFlexD
  • 4 x DSPI
  • 4 x SENT
  • LFAST SIPI support
  • Dual-channel FlexRay controller
  • Ethernet

Additional Features

  • Aurora debug and trace support
  • 144-pin LQFP package
  • 257-pin PBGA package

Part numbers include: SP5742PFK1AKLQ5, SPC5741PK1AMLQ5, SPC5742PFK1AKLQ5, SPC5742PK1AMLQ5, SPC5742PK1AMLQ8, SPC5743PFK1AMLQ9, SPC5743PK1AMLQ5, SPC5744PFK1AKLQ8, SPC5744PFK1AMLQ9, SPC5744PGK1AMMM9, SPC5744PK1AMLQ5.

Documentation

Quick reference to our documentation types.

1-5 of 58 documents

Show All

Design Files

1 design file

Hardware

1-5 of 14 hardware offerings

Show All

Software

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 11 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

1-5 of 8 trainings

Show All