For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Language
Orders
Sign In
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio and Radio
Interfaces
Power Management
Radio Frequency
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Application-Specific Products
Product Finders
NXP Product Information
Design Advisor
Sensors
Accelerometers
Pressure Sensors
Magnetic Sensors
I3C/I²C Digital Temp. Sensors
Developer Resources
KTY8X
Pressure Sensors
Automotive Safety Pressure Sensors
Battery Pressure Monitoring Sensors (BPMS)
Barometric Pressure 15 to 150 kPa
Differential/Gauge Up to 10 kPa
Differential/Gauge Up to 115 kPa
Differential/Gauge up to 1000 kPa
LPG and CNG Gas 20 to 550 kPa
Tire Pressure Monitoring Sensors (TPMS)
Vacuum Sensors –50 to –115 kPa
Differential/Gauge up to 1000 kPa
MPX4250
MPX5500
MPX5700
MPX5999
MPXx2200
MPXx2202
MPX4250
MPX4250A
MPX4250AP
MPX4250D
MPX4250DP
MPXA4250A6U
MPXA4250AC6U
MPX4250DP