For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Language
Orders
Sign In
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio and Radio
Interfaces
Power Management
Radio Frequency
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Application-Specific Products
Product Finders
NXP Product Information
Design Advisor
Sensors
Accelerometers
Pressure Sensors
Magnetic Sensors
I3C/I²C Digital Temp. Sensors
Developer Resources
KTY8X
Pressure Sensors
Automotive Safety Pressure Sensors
Battery Pressure Monitoring Sensors (BPMS)
Barometric Pressure 15 to 150 kPa
Differential/Gauge Up to 10 kPa
Differential/Gauge Up to 115 kPa
Differential/Gauge up to 1000 kPa
LPG and CNG Gas 20 to 550 kPa
Tire Pressure Monitoring Sensors (TPMS)
Vacuum Sensors –50 to –115 kPa
Vacuum Sensors –50 to –115 kPa
MPXV7002
MPXV7007DP
MPXV7025DP
MPXx4115
MPXx5050
MPXx6115
MPXx6115
MP3H6115A6
MP3H6115A6U
MP3H6115AC6
MP3H6115AC6U
MPXA6115A6
MPXA6115A6U
MPXA6115AC6
MPXA6115AC6U
MPXA6115AC7U
MPXAZ6115AC6
MPXAZ6115AC6U
MPXAZ6115AP
MPXH6115A6
MPXH6115A6U
MPXH6115AC6
MPXH6115AC6U
MPXHZ6115A6
MPXHZ6115A6U
MPXHZ6115AC6
MPXHZ6115AC6U
MPXV6115V6
MPXV6115V6U
MPXV6115VC6U
MPXHZ6115A6