For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Language
Orders
Sign In
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio and Radio
Interfaces
Power Management
Radio Frequency
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Application-Specific Products
Product Finders
NXP Product Information
Design Advisor
Sensors
Accelerometers
Pressure Sensors
Magnetic Sensors
I3C/I²C Digital Temp. Sensors
Developer Resources
KTY8X
Pressure Sensors
Automotive Safety Pressure Sensors
Battery Pressure Monitoring Sensors (BPMS)
Barometric Pressure 15 to 150 kPa
Differential/Gauge Up to 10 kPa
Differential/Gauge Up to 115 kPa
Differential/Gauge up to 1000 kPa
LPG and CNG Gas 20 to 550 kPa
Tire Pressure Monitoring Sensors (TPMS)
Vacuum Sensors –50 to –115 kPa
Differential/Gauge Up to 10 kPa
MPXC201xDT1
MPXx10
MPXx12
MPXx2010
MPXx4006
MPXx5004
MPXx5010
MPXx5004
MP3V5004DP
MP3V5004GC6
MP3V5004GC6U
MP3V5004GP
MP3V5004GVP
MPVZ5004G6
MPVZ5004G6U
MPVZ5004G7U
MPVZ5004GC6U
MPVZ5004GW6U
MPVZ5004GW7U
MPXV5004DP
MPXV5004GC6
MPXV5004GC6U
MPXV5004GC7U
MPXV5004GP
MPXV5004GVP
MPXV5004GC6U