For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Language
Orders
Sign In
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio and Radio
Interfaces
Power Management
Radio Frequency
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Application-Specific Products
Product Finders
NXP Product Information
Design Advisor
Sensors
Accelerometers
Pressure Sensors
Magnetic Sensors
I3C/I²C Digital Temp. Sensors
Developer Resources
KTY8X
Pressure Sensors
Automotive Safety Pressure Sensors
Battery Pressure Monitoring Sensors (BPMS)
Barometric Pressure 15 to 150 kPa
Differential/Gauge Up to 10 kPa
Differential/Gauge Up to 115 kPa
Differential/Gauge up to 1000 kPa
LPG and CNG Gas 20 to 550 kPa
Tire Pressure Monitoring Sensors (TPMS)
Vacuum Sensors –50 to –115 kPa
Vacuum Sensors –50 to –115 kPa
MPXV7002
MPXV7007DP
MPXV7025DP
MPXx4115
MPXx5050
MPXx6115
MPXx5050
MP3V5050DP
MP3V5050GC6
MP3V5050GC6U
MP3V5050GP
MP3V5050VC6U
MPVZ5050GW7U
MPX5050D
MPX5050DP
MPX5050GP
MPX5050GP1
MPXV5050DP
MPXV5050GC6
MPXV5050GC6U
MPXV5050GP
MPXV5050VC6
MPXV5050DP