16-Channel Fm+ I²C-Bus 57 MA Constant-Current LED Driver

Product Details

Block Diagram

PCA9952_PCA9955 Block Diagram

PCA9952_PCA9955 Block Diagram

Features

Microcontrollers (MCUs)

  • 16 LED drivers. Each output programmable at:
    • Off
    • On
    • Programmable LED brightness
    • Programmable group dimming/blinking mixed with individual LED brightness
    • Programmable LEDs output enable delay to reduce EMI and surge currents
  • 16 constant current output channels can sink up to 57 mA, tolerate up to 40 V when OFF
  • Output current adjusted through an external resistor
  • Output current accuracy
    • ±6 % between output channels
    • ±8 % between PCA9952/55 devices
  • Open/short load/overtemperature detection mode to detect individual LED errors
  • 1 MHz Fast-mode Plus compatible I²C-bus interface with 30 mA high drive capability on SDA output for driving high capacitive buses
  • 256-step (8-bit) linear programmable brightness per LEDn output varying from fully off (default) to maximum brightness using a 31.25 kHz PWM signal
  • 256-step group brightness control allows general dimming (using a 122 Hz PWM signal) from fully off to maximum brightness (default)
  • 256-step group blinking with frequency programmable from 15 Hz to 16.8s and duty cycle from 0 % to 99.6 %
  • Output state change programmable on the Acknowledge or the STOP Command to update outputs byte-by-byte or all at the same time (default to ‘Change on STOP’)
  • Active LOW Output Enable (OE) input pin (only on PCA9952) allows for hardware blinking and dimming of the LEDs
  • Four hardware address pins allow 16 PCA9955 devices to be connected to the same I²C‑bus and to be individually programmed
  • Four software programmable I²C-bus addresses (one LED Group Call address and three LED Sub Call addresses) allow groups of devices to be addressed at the same time in any combination (for example, one register used for ‘All Call’ so that all the PCA9952/55s on the I²C‑bus can be addressed at the same time and the second register used for three different addresses so that 1⁄3 of all devices on the bus can be addressed at the same time in a group). Software enables and disables for each programmable I²C‑bus address
  • Unique power-up default Sub Call address allows mixing of devices with different channel widths
  • Software Reset feature (SWRST Call) allows the device to be reset through the I²C‑bus
  • 8 MHz internal oscillator requires no external components
  • Internal power-on reset
  • Noise filter on SDA/SCL inputs
  • No glitch on LED on power-up
  • Low standby current
  • Operating power supply voltage (VDD) range of 3 V to 5.5 V
  • 5.5 V tolerant inputs on non-LED pins
  • Operating temperature:
    • -20 °C to +85 °C (PCA9952TW, PCA9955TW)
    • -40 °C to +85 °C (PCA9952TW/Q900, PCA9955TW/Q900)
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 750 V CDM (PCA9952TW, PCA9955TW), and 500 V CDM (PCA9952TW/Q900, PCA9955TW/Q900) per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 Class II, Level B
  • Packages offered: HTSSOP28

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The PCA9955TW/Q900 is included in the 15-year program

Part numbers include: PCA9952TW, PCA9955TW.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?