KL02: Kinetis® KL02-48 MHz, Dual I2C, Small packages, Entry-Level Ultra-Low Power Microcontrollers (MCUs) based on ARM® Cortex®-M0+ Core

Overview

Features

Features

Kinetis® L Series KL02x MCUs Bock Diagram

Kinetis<sup>&#174;</sup> L Series KL02x MCUs Bock Diagram

Energy Efficiency Quick Facts

  • Built on the new ARM Cortex-M0+ processor - the most energy-efficient 32-bit processor on the market with industry-leading throughput/mA
  • Ultra-low-power modes - several, flexible power modes fit for different application use cases designed to maximize battery life
  • Energy-saving architecture - optimized for power with 90nm TFS technology, clock and power gating techniques, and highly efficient platform featuring a bit manipulation engine, peripheral bridge crossbar and zero wait state flash memory controller
  • Energy-saving peripherals - smart peripherals with functionality in deep sleep modes can make intelligent decisions and process data without waking up the core
  • Frees power-critical designs from 8- and 16-bit MCU limitations by combining excellent dynamic and stop currents with superior processing performance
  • Learn more about NXP energy-efficient product solutions.

Featured Technology

Product Selector Tool