LPC11D14FBD100
32-bit ARM Cortex-M0 microcontroller; 32 kB flash and 8 kB SRAM; 4 x 40 segment LCD driver

32-bit ARM Cortex-M0 microcontroller; 32 kB flash and 8 kB SRAM; 4 x 40 segment LCD driver



The LPC11D14 is a ARM Cortex-M0 based, low-cost 32-bit MCU family, designed for 8/16-bit microcontroller applications, offering performance, low power, simple instruction set and memory addressing together with reduced code size compared to existing 8/16-bit architectures. The LPC11D14 is a dual-chip module consisting of a LPC1114 single-chip microcontroller combined with a PCF8576D Universal LCD driver in a low-cost 100-pin package. The LCD driver provides 40 segments and supports from one to four backplanes. Display overhead is minimized by an on-chip display RAM with auto-increment addressing.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| General | ||||||
| fmax | maximum frequency | CPU | 50 | MHz | ||
| IDD | supply current | per supply pin [0] | 100 | mA | ||
| VDD | supply voltage | core and external rail | 1.8 | 3.6 | V | |
| VI | input voltage | 5 V tolerant I/O pins; only valid when the VDD supply voltage is present [1] | -0.5 | 5.5 | V | |
| Memory | ||||||
| Nbyte(on-chip) | on-chip memory | FLASH | 32 | kB | ||
| Nbyte(on-chip) | on-chip memory | RAM | 8 | kB | ||
| LCD driver | ||||||
| Ndot(disp) | matrix size | 4 x 40 | 160 | |||
| Nsgm | number of segments | drive mode; 1:1 | 40 | |||
| Nsgm | number of segments | drive mode; 1:2 | 80 | |||
| Nsgm | number of segments | drive mode; 1:3 | 120 | |||
| Nsgm | number of segments | drive mode; 1:4 | 160 | |||
| Other peripherals | ||||||
| Nio | GPIO pins | 42 | ||||
| Serial interfaces | ||||||
| Nperi | number of peripherals | I²C; fbit = 1 Mbit/s | 1 | |||
| Nperi | number of peripherals | UART; RS-485 | 1 | |||
| Nperi | number of peripherals | SPI | 2 | |||
| Analog | ||||||
| Nperi | number of peripherals | ADC Channels; Nbit = 10 bit | 8 | |||
| Timers | ||||||
| Nperi | number of peripherals | WDT | 1 | |||
| Nperi | number of peripherals | TIM | 4 | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC11D14FBD100/302 | LPC11D14FBD100/302 | 9352 965 91551 | Volume production | SOT407-1 | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC11D14FBD100/302 | LPC11D14FBD100/302 | LPC11D14FBD100/302 | Always Pb-free | 3 | 3 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 32-bit ARM Cortex-M0 microcontroller; 32 kB flash and 8 kB SRAM; 40 segment x 4 LCD driver (v.1.0) | 2011-09-28 | |
| Brochure | Cortex-M microcontroller brochure (v.2.0) | 2012-03-23 | |
| Errata sheet | Errata sheet LPC11D14 (v.1.1) | 2012-01-19 | |
| Other type | LPC111x-LPC11Cxx简体中文用户手册 (v.1.0) | 2012-04-03 | |
| User manual | LPC111x/LPC11Cxx User manual (v.8.0) | 2012-03-19 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us