LPC11D14FBD100
32kB flash, 8kB SRAM, LQFP100 package



The LPC11D14 is a ARM Cortex-M0 based, low-cost 32-bit MCU family, designed for 8/16-bit microcontroller applications, offering performance, low power, simple instruction set and memory addressing together with reduced code size compared to existing 8/16-bit architectures. The LPC11D14 is a dual-chip module consisting of a LPC1114 single-chip microcontroller combined with a PCF8576D Universal LCD driver in a low-cost 100-pin package. The LCD driver provides 40 segments and supports from one to four backplanes. Display overhead is minimized by an on-chip display RAM with auto-increment addressing.
LPC Go: Entry-level microcontrollers
50 MHz Cortex-M0 MCU; 32 kB flash and 8 kB SRAM, ADC, 4 x 40 segment LCD driver
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| IDD | supply current | per supply pin [0] | 100 | mA | ||
| VDD | supply voltage | core and external rail | 1.8 | 3.6 | V | |
| VI | input voltage | 5 V tolerant I/O pins; only valid when the VDD supply voltage is present [1] | -0.5 | 5.5 | V | |
| Timers | ||||||
| Nperi | number of peripherals | TIM; Nbit = 16 bit | 2 | |||
| Nperi | number of peripherals | TIM; Nbit = 32 bit | 2 | |||
| Nperi | number of peripherals | WDT | 1 | |||
| Serial interfaces | ||||||
| Nperi | number of peripherals | UART; RS-485 | 1 | |||
| Nperi | number of peripherals | SPI | 2 | |||
| Nperi | number of peripherals | I²C; fbit = 1 Mbit/s | 1 | |||
| Other peripherals | ||||||
| Nio | GPIO pins | 42 | ||||
| Nperi | number of peripherals | PWM | 11 | |||
| Nperi | number of peripherals | GLCDC | 1 | |||
| Memory | ||||||
| Nbyte(on-chip) | on-chip memory | FLASH | 32 | kB | ||
| Nbyte(on-chip) | on-chip memory | RAM | 8 | kB | ||
| LCD driver | ||||||
| Ndot(disp) | matrix size | 4 x 40 | 160 | |||
| Nsgm | number of segments | drive mode; 1:3 | 120 | |||
| Nsgm | number of segments | drive mode; 1:2 | 80 | |||
| Nsgm | number of segments | drive mode; 1:4 | 160 | |||
| Nsgm | number of segments | drive mode; 1:1 | 40 | |||
| General | ||||||
| fmax | maximum frequency | CPU | 50 | MHz | ||
| Analog | ||||||
| Nperi | number of peripherals | ADC; Nbit = 10 bit | 8 | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC11D14FBD100/302 | LPC11D14FBD100/302 | 9352 965 91551 | Volume production | SOT407-1 (LQFP100) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT407-1 | LQFP100 | plastic low profile quad flat package; 100 leads; body 14 x 14 x 1.4 mm | MS-026 (JEDEC); 136E20 (IEC); | 2003-02-20 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC11D14FBD100/302 | LPC11D14FBD100/302 | LPC11D14FBD100/302 | Always Pb-free | 3 | 3 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| LPC11D14 | 32-bit ARM Cortex-M0 microcontroller; 32 kB flash and 8 kB SRAM; 40 segment x 4 LCD driver | Data sheet | 2012-07-23 | |
| AN11229 | UUencoding for UART ISP | Application note | 2012-07-06 | |
| ES_LPC11D14 | Errata sheet LPC11D14 | Errata sheet | 2013-01-28 | |
| LPC111x_11Cxx_UM_Simp_CHN | LPC111x-LPC11Cxx简体中文用户手册 | Other type | 2012-04-03 | |
| AN11208 | AN11208 - NXP LPC Cortex-M0 IEC60335 Class B library | Software | zip | 2012-06-05 |
| AN11241 | AN11241: AES encryption and decryption software on LPC microcontrollers | Software | zip | 2012-07-26 |
| AN11257 | AN11257 - SPI secondary boot loader | Software | zip | 2012-09-28 |
| AN11258 | AN11258 - I2C secondary boot loader | Software | zip | 2012-10-03 |
| AN11318 | AN11318 - How to implement the PMBus software stack | Software | zip | 2013-01-28 |
| UM10398 | LPC111x/LPC11Cxx User manual | User manual | 2012-10-02 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
EA LPC11D14 Evaluation Board
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us