Latest videos

  • I2C Ultra Fast-mode (UFm) Debuts on NXP Devices...

    youtube video

    I2C Ultra Fast-mode (UFm) Debuts on NXP Devices


A vast portfolio of I²C logic products to choose from

NXP continues its leading position in I²C-bus devices, offering you a vast portfolio of I²C logic products used for communication and protocol conversion. Our I²C solutions are ideal for many systems using SMBus, AdvancedTCA (ATCA) IPMI, and PMBus. You can also choose from a comprehensive selection of other semiconductor ICs with I²C-bus interfaces.

New and updated products

PCA9955BTW

16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver


Key applications

  • Basestation – discretes focus / transceiver board
  • Digital media adapters
  • LCD display – discretes focus
  • PCI analog / DVB-T stereo TV receiver
  • UMA-enabled GSM/GPRS/EDGE VAS Phone (6100)

Design tools & Assets

A central place for your design support and tooling. For today´s short product development cycles, NXP helps you with this portal to simplify your design.
Read more


Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Descriptive summary

New Fast-mode Plus devices operate at 1 MHz up to 540 pF

NXP's new I²C Fast-mode Plus (Fm+) devices go from zero to 1 MHz so you can go to the next design level with higher data rates and up to 540 pF bus loading. In computing, telecom and networking systems architecture the trend is for greater use of I²C-bus as a maintenance and control bus, so more bandwidth and more devices on the bus is required.

Application examples

The I²C-bus appears in virtually every application. In cellular handsets, LED blinkers and dimmers can control keypad, fun lighting and status LEDs. These ICs can also be used for more advanced status or illumination control while off-loading host processors in LCD displays. LCD segment or LCD matrix drivers with an I²C interface are ideal for cordless telephone handsets.

I²C serial EEPROM can store preset information in an MP3 player or large LCD display, where PAL or NTSC settings during manufacture are set using I²C DIP switches. For environmental sensing, I²C temperature sensors can monitor local temperatures: particularly important in wireless basestations, where I²C repeaters / hubs / extenders are also used, to isolate capacitance from the backplane.

Products

Demo boards

Board imageType numberDescriptionStatusQuick access
OM13320
OM13320
OM13320I²C Fm+ Development Board Kit OM13320ProductionOrder demo boards
OM13491
OM13491
OM13491Surface Mount to DIP Evaluation Board OM13491Production
OM13492
OM13492
OM13492Surface Mount to DIP Evaluation Board OM13492Production
OM13493
OM13493
OM13493Surface Mount to DIP Evaluation Board OM13493Production
OM13494
OM13494
OM13494Surface Mount to DIP Evaluation Board OM13494Production
OM13495
OM13495
OM13495Surface Mount to DIP Evaluation Board OM13495Production
OM13496
OM13496
OM13496Surface Mount to DIP Evaluation Board OM13496Production
OM13497
OM13497
OM13497Surface Mount to DIP Evaluation Board OM13497Production
OM6275
OM6275
OM6275NXP I²C demonstration board 2005-1 kitProductionOrder demo boards

DIV Table experiment (Column Based)
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.