MCF52277 Evaluation Board

M52277EVB

Roll over image to zoom in

Product Details

Features

M52277 External Interfaces

  • On-board Sharp 240 x 320 color touchscreen LCD panel
  • 60-pin external LCD connector
  • Synchronous Serial Interface (SSI) connected to audio codec
  • USB Support
    • MCF52277 on-chip OTG transceiver with device, host, and OTG support (mini-AB receptacle)
  • Crystal/clock
  • BDM/JTAG
  • Two UARTs
  • FlexBus
  • Timers
  • External interrupts
  • CAN support
    • External CAN transceiver (DB9 connector)
  • University Breakout Connector for serial interfaces (I2C, QSPI, GPIO, etc.)

Memory Subsystems

  • 32 M x 16 mobile DDR
  • 8 M x 16 NOR flash
  • 16 MB serial boot flash

Power

  • Inputs
    • 5 V input to the voltage regulator circuitry
  • Regulated onboard voltages:
    • 3.3 V - I/O voltage
    • 1.8 V - Mobile DDR and flash voltage
    • 1.5 V - MCF52277 core voltage

Buy Options

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Design Files

3 design files

Software

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?