Pegoda Smart Card Reader Based on PN7642

Click image to open expanded view

Block Diagram

Pegoda CLRD730

CLRD730 - Pegoda 3 BD

Supported Devices

Security and Authentication

Contact Readers

RFID

MIFARE SAM

MIFARE DESFire

MIFARE Plus

EUCC-Certified Products

EUCC-Certified Products

ICODE

NFC Readers

Features

General Feature

  • PN7642: All-in-one full ISO/IEC 14443, ISO/IEC 15693 and NFC (ISO/IEC 18000-2) controller solution with support of high data rates
  • MIFARE SAM AV3: Latest security features support of MIFARE®, NTAG® and ICODE®
  • USB-C 1: Data Port-A for power supply and communications via PC/SC or VCOM mode for Windows, MacOS and Linux
  • Fully compatible with NXP tools like RFIDDiscover, Card Test Framework and NFC Cockpit
  • Pegoda RD730 firmware Binary, Ready to Flash
  • PN7642 and MIFARE SAM AV3 based reference design and evaluation reader for fast, flexible development of secure reader systems
  • Quick embedded development with portable code for contactless connectivity and security experience through MIFARE®, NTAG® and ICODE®
  • Contact experience by support of I2C controller for connected tags
  • Easy customization with flash-based microcontroller on NFC controller
    Note: CLRD730 needs to stay on PN7642 firmware v01.00 to avoid a nonworking reader

Certifications

  • CE (LVD, RED), FCC (Part 15), and EMC declaration of conformity
  • NFC Form certification
  • MIFARE® certified contactless desktop reader by Arsenal Testhouse

Buy Options

CLRD730-Image

Click to expand

CLRD730
Active

Pegoda Smart Card Reader Based on PN7642.

$151.28 USD
In Stock :3
Order from distributors
MFEV730-Image

Click to expand

MFEV730
Active

Pegoda Smart Card Reader Based on PN7642.

$166.11 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?