KV Series 3-Phase AC Induction Motor Control

THREE-PHASE-AC-INDUCTION

滚动图片以放大

框图

AC Induction Motor

3-Phase AC Induction Motor Control Block Diagram

支持的器件

处理器和微控制器

KV系列Cortex-M4/M0+/M7

Features

  • Prototype quickly using the high-voltage development platform (HVP) for high-voltage motor control application development up to 1 kW of power.
  • Quickly build an industrial drive application with the embedded source code.
  • Uses special rotor flux observer (RFO) and model-referenced adaptive system (MRAS) speed estimation algorithms, so no position or speed sensor required.

购买选项

TWR-KV31F120M-Image

点击展开

  • TWR-KV31F120M

  • Tower System Development Board for Kinetis KV30 and KV31 MCUs.

  • CNY1,230.72
  • 数量为 1
    • 供货情况: 缺货
从恩智浦处购买从分销商处购买
TWR-KV46F150M-Image

点击展开

  • TWR-KV46F150M

  • Tower System Development Board for Kinetis KV42, KV44 and KV46 MCUs.

  • CNY1,230.72
  • 数量为 1
    • 供货情况: 缺货
从恩智浦处购买从分销商处购买
HVP-MC3PH-Image

点击展开

  • HVP-MC3PH

  • High-Voltage Development Platform.

  • CNY4,955.93
  • 数量为 1
    • 供货情况: 缺货
从恩智浦处购买从分销商处购买

文档

快速参考 文档类别.

5 文件

设计资源

设计文件

1-5 / 6 设计文件

展开

软件

2 软件文件

注意: 推荐在电脑端下载软件,体验更佳。