We launched our
FRDM development platform
to serve developers prototyping new ideas and bringing innovative products to market. Now, we are expanding the FRDM ecosystem
to include i.MX applications processors.
Our first FRDM board to feature an i.MX MPU is the FRDM i.MX 93 development board
offering modular hardware, comprehensive software and tools and a quick start experience common to all FRDM development boards.
The FRDM i.MX 93 development board unlocks new possibilities for developers in the industrial IoT edge computing space.
So, what makes the FRDM development platform special and why did we choose the i.MX 93 MPU as the first i.MX application
processor for the FRDM platform? Let's take a closer look.
Boundless Opportunity for Embedded Innovation
The FRDM platform’s core tenets are comprehensive software and tools, modular hardware and access to solution-driven application
examples. These elements work in concert to accelerate development cycles and simplify the process of moving from prototype to
production. FRDM development boards offer a plethora of expansion interfaces, actuators, wireless modules and more.
FRDM is more than just hardware—the total FRDM ecosystem allows developers to design without bounds. They can take advantage of
our
GoPoint for Applications Processors and explore demos created for i.MX MPUs to kick start projects. GoPoint provides an instant
out-of-the-box demo highlighting key i.MX 93 processor features for machine learning, graphics, video processing and more,
across a range of OS environments, including
Yocto Linux and
Debian Linux.
Enable a variety of industrial and IoT applications. Discover more features of the
i.MX 93 apps processor.
The FRDM-i.MX93 platform supports popular wireless protocols for industrial and IoT applications. It includes a wireless module
based on NXP's IW612
providing the latest tri-radio connectivity supporting Wi-Fi 6, Bluetooth/Bluetooth Low Energy and 802.15.4 (which includes
Thread and Zigbee). The Wi-Fi 6 radio supports dual-band 2.4 GHz and 5 GHz connectivity to enable communication with less
interference in the 5 GHz band.
In addition to a wide range of system-level components from NXP, included on our FRDM-i.MX93 development board is NXP’s
PCA9451A, an optimized power management-integrated circuit (PMIC) designed to complement the i.MX 93 processor, supporting both battery
operated and non-portable applications.
FRDM-IMX93 block diagram
For a better experience, download the
block diagram.
i.MX 93 Apps Processors: A Multipurpose Processor for Intelligent Edge Computing
The i.MX 93 processor balances performance, features and efficiency optimized for the edge, reaching a wide audience of users,
from seasoned embedded engineers to students and developers getting their first taste of applications processors.
With up to two 1.7 GHz Arm® Cortex®-A55 cores and a 250 MHz real-time Cortex®-M33 core, the i.MX 93 MPU offers ample performance
for embedded computing. Energy-efficient Arm Cortex-A55 cores achieve, improvements in performance efficiency over earlier
generations of i.MX processors, while the Arm Cortex-M33 offloads real-time control and other board level tasks. Optimizing
performance and power efficiency, i.MX 93 processors are built with NXP’s innovative Energy Flex Architecture.
The FRDM i.MX 93 development board features our Tri-Radio IW612 with Wi-Fi 6, Bluetooth and 802.15.4 connectivity. Explore more about this
high-performance wireless solution for Industrial and IoT applications.
For machine learning applications, the i.MX 93 processor integrates a dedicated Arm Ethos-U65 micro-NPU, delivering 0.5 TOPS of
acceleration for neural networks. The micro-NPU works with the i.MX 93 MPU's vision pipeline and MIPI-CSI camera interface to
handle vision and AI workloads efficiently. For flexible industrial connectivity, the i.MX 93 processor offers dual Gigabit
Ethernet ports, dual CAN FD interfaces, including an onboard TJA1051T/3 CAN transceiver from NXP.
In terms of security, the i.MX 93 processor makes protecting connected devices easy with the EdgeLock® secure enclave. This
autonomous on-die security system provides a full suite of runtime security functions, including secure boot, cryptographic
accelerators, key management and tamper detection. As a result, developers can achieve PSA Certified Level 2 and SESIP security
certifications more quickly.
Innovate at the Edge with FRDM i.MX 93
The FRDM-i.MX93 board elevates NXP’s FRDM ecosystem, making high-performance MPU capabilities more accessible to developers.
With its signature flexibility, comprehensive software and support for the full gamut of i.MX tools, the FRDM-i.MX93 board is
the ideal platform to quickly prototype and design i.MX 93 processor-based devices.
Visit nxp.com to learn more about the
FRDM i.MX 93 development board
and
i.MX 93 applications processor.