Embedded SW: SPI H-Bridge Based on HB2000 and HB2001

Features

  • SPI communication
  • Initialization based on user configuration
  • Outputs control, free-wheeling
  • Functions for monitoring
    • Status information
    • Current measurements
  • Kinetis Design Studio example projects
    • Motor speed control and monitoring
    • FreeMASTER control application

Supported Devices

  • HB2000: SPI Programmable 10 A H-Bridge Brushed DC Motor Driver
  • HB2001: SPI Programmable 10 A H-Bridge Brushed DC Motor Driver

Downloads

Quick reference to our software types.

1 download

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?