Half-Bridge Evaluation Board for P6 IGBT/SiC Modules Featuring the GD3160

Roll over image to zoom in

Product Details

Supported Devices

Power Drivers

Powertrain and Engine Control

Features

System Features

  • Compatible with Starpower MD816HTC120P6HE and Infineon FS03MR12A6MA1B
  • FlexGUI available for use with kit
  • Daisy chain SPI interface configurability
  • Easy to configure jumper options
  • SPI configurable register options using FlexGUI
  • Double pulse and short circuit evaluations
  • Translator board to translate 3.3 V signals to 5.0 V signals between the MCU and GD3160 gate drivers

Buy Options

FRDMGD3160HB8EVM-Image

Click to expand

FRDMGD3160HB8EVM
Active

Half-Bridge Evaluation Board for IGBT/SiC Modules Featuring the GD3160.

$377.84 USD
In Stock :2
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?