MLC ASL5115SHN Evaluation / Development Board

Click image to open expanded view

Supported Devices

Power Drivers

Automotive Lighting LED Driver ICs

Features

MLC Key Spefifications

  • 12 integrated switches in 4 floating blocks
  • 1.5 A maximum current per switch
  • 12 bit resolution PWM
  • Automated phase shifting to avoid large peak current during switching
  • Single LED open/short detection
  • Direct NTC and ID resistor input
  • CAN interface (FD available)
  • Integrated oscillator
  • QM(B) support

Buy Options

ASL5115EVBSLAV-Image

Click to expand

ASL5115EVBSLAV
Active

MLC ASL5115SHN Evaluation / Development Board.

Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

Training

Support