USB to Serial Bridge Evaluation Board

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

16-Bit 56800E DSC Core

8-Bit S08 MCUs

K1x Mainstream

K3x Segment LCD

ColdFire® V1 Processors

ColdFire+ MCUs

ColdFire® V2 MCUs

Products

No Longer Manufactured

Features

Connectivity

  • Single chip USB to RS-232 UART data transfer
  • Certified Full Speed USB 2.0 support
  • 300 bit/s - 115200 bit/s UART with software Xon/Xoff and hardware flow control

Power Management

  • 2.7 V to 5.5 V Voltage Operation
  • Available drivers for Windows™ 7, Windows Vista, Windows XP, and Linux™ Kernel 2.6.34 and higher

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?