Sensor Toolbox Development Boards for a 9-Axis Solution using FXAS21002C and FXOS8700CQ

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Demonstration / Custom Kits

  • Enables 'Out of the box' demos and evaluation using the Sensor Toolbox - CE
    • Graph Visualization, Register level analysis, real-time interrupt evaluation, and data logging for each sensor: FXOS8700CQ and FXAS21002C
  • Enables embedded sensor project development using IoT Sensing SDK
    • Example projects for both sensors such as interrupt, polling and FIFO based streaming
    • Algorithms such as Sensor Fusion and Pedometer
  • Enables visualization of 9-Axis sensor data and orientation results using Sensor Fusion Visualization Software

Sensor Shield Board

  • Compatible with Arduino® and most NXP Freedom development boards
  • Can be paired with MCUs such as LPCXpresso54114 to make a custom kit
  • Allows evaluation of current consumption and pin voltage characteristics

Breakout board

  • Small form factor with the same design as the FRDMSTBC-AGM01
  • Enables easy prototyping: Can be easily wired or clipped onto host systems

Documentation

Quick reference to our documentation types

8 documents

Compact List

Application Note (1)
Data Sheet (2)
Release Note (1)
Supporting Information (4)

Design Resources

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?