Evaluation Kit - MC33816, SD6 Programmable Solenoid Controller with FRDM KL25Z

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

KIT33816FRDMEVM Features

  • MC33816 Direct Injection Predriver Integrated Circuit
  • FRDM-KL25Z for SPI communication and IO control
  • Power-conditioning circuitry
  • External MOSFETs used to control 4 injectors and 2 fuel pump
  • DC-DC control
  • + 12 V VBAT supply provides the power to the two internal voltage regulators, VCCP and VCCP2.5

MC33816 Features

  • Battery voltage range, 5.5 < VBATT < 32 V
  • Predrive operating voltage up to 72 V
  • High side/low side predrive PWM capability up to 100 kHz (30 nCoulomb)
  • All predrivers have four selectable slew rates
  • Eight selectable, predefined VDS monitoring thresholds
  • Encryption for microcode protection

Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (2)
Application Note Software (1)
Data Sheet (1)
User Guide (2)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?