HVBMS Centralized Cell Monitoring Unit Using ETPL with MC33775A (CMU)

Roll over image to zoom in

Block Diagram

HVBMS Centralized Cell Monitoring Unit Using ETPL with MC33775A - RD33775ACNTEVB

RD33775ACNTEVB CMU Block diagram

Supported Devices

Battery Management

Battery Cell Controllers

Features

Voltage Measurement

  • 4 MC33775A Battery cell controllers (BCCs) for up to 56 cells, extendable by adding more CMUs to the daisy chain
  • Life-time guaranteed high accuracy cell voltage measurement channels, with averaging and advanced filtering

Temperature Measurement

  • 8 analog inputs (including temperature sensors) or GPIOs with advanced filtering per BCC

Cell Balancing

  • Integrated temperature-controlled cell balancing with up to 300 mA (100 mA using default setup)

Communication

  • Isolated electrical transport protocol link (ETPL) communication between BJB and BMU

Cost Reduction

  • Optimized BOM using capacitive isolation on board

Buy Options

BATT-TPLCABLE50-Image

Click to expand

BATT-TPLCABLE50
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 50 cm-long cable.

$14.38 USD
In Stock :21
Order from distributors
BATT-TPLCABLE20-Image

Click to expand

BATT-TPLCABLE20
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 20 cm-long cable.

$14.38 USD
In Stock :20
Order from distributors
BATT-14CTCABLE25-Image

Click to expand

BATT-14CTCABLE25
Active

Cell Terminal (CT) cable, 14 cells, 25 cm-long.

$34.50 USD
In Stock :15
Order from distributors
RD33775ACNTEVB-Image

Click to expand

RD33775ACNTEVB
Active

HVBMS Centralized Cell Monitoring Unit Using ETPL with MC33775A (CMU).

$493.35 USD
In Stock :5
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Design Files

Quick reference to our design files types.

Training

1 trainings

Support

What do you need help with?