Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordNXP’s repository of code snippets, application ready software, Zephyr applications and demos for NXP products.
Discover curated software examples optimized for NXP platforms from FRDM development boards and evaluation kits to production-ready systems.
Access complete source code hosted on GitHub, making it easy to evaluate, customize and extend examples for your application.
Import compatible examples directly into MCUXpresso for Visual Studio Code or S32 Design Studio to simplify setup and accelerate development.
Explore software examples developed by NXP engineers and ecosystem partners using recommended software frameworks and development tools.
1
Browse application-ready examplesFind the right starting point at the Application Code Hub, where you can filter examples by use case, evaluation board, technology, and more.
2
Download exampleAccess the project directly from GitHub or import it into your environment using the MCUXpresso extension for Visual Studio Code or S32 Design Studio.
3
Flash and RunBuild and program the example onto your board in minutes with a step-by-step guide.
4
ModifyCustomize the code, adjust parameters and extend functionality to fit your specific application requirements.
Start exploring open source code examples and find what fits your project.
Explore software examples supported on the FRDM platform and start evaluating now.
Application Code Hub provides software examples for a growing portfolio of NXP development boards spanning both Industrial and Automotive applications. Available examples are designed to help developers explore different use cases and evaluate platform capabilities. The software, middleware and development tools used may vary depending on the target board and application domain.
Application Code Hub offers examples for a wide range of Industrial and Automotive use cases, including motor control, connectivity and networking, sensing and control, human-machine interfaces, edge intelligence and system peripherals. Examples may include technologies such as CAN, LIN, Ethernet, UART, ADC, GPIO and others, depending on the target platform. Each example is tailored to demonstrate practical implementations and recommended development workflows for the specific application and product family.
If you run into issues, several support options are available:
Providing clear reproduction steps helps accelerate resolution.
FRDM and FRDM Automotive development boards are supported across many Application Code Hub examples, making them an ideal starting point for development and evaluation. You can filter examples specifically for your FRDM board, import them directly into Visual Studio Code, and quickly build and run them out of the box. This enables rapid prototyping using preconfigured hardware and validated software.
Yes. Application Code Hub provides free access to open source software examples developed by NXP engineers and ecosystem partners. Projects can be downloaded from GitHub and used as a starting point for embedded application development.
Application Code Hub supports a growing portfolio of NXP products, including MCX microcontrollers, i.MX RT crossoverMCUs, i.MX application processors, S32 Automotive Processing MCUs and many NXP development boards and evaluation kits.
Yes. Every Application Code Hub project is hosted on GitHub, giving developers access to complete source code, documentation, version history and updates.
You can easily browse and import software examples directly within Visual Studio Code using the appropriate extension (MCUXpresso for VS Code).
This workflow helps you quickly evaluate and reuse proven reference designs without starting from scratch. For more information, refer to the Application Code Hub guide.