Modbus TCP/IP Industrial Ethernet Protocol Software

Roll over image to zoom in

Diagram

Modbus TCP/IP Industrial Ethernet Protocol

Modbus TCP/IP Industrial Ethernet Protocol Software Block Diagram

Features

Key Support Areas

  • Modbus TCP/IP server implementation
  • User-programmable data regions for coils, discrete inputs and registers
  • Supported link speeds: 10 Mbit/s, 100 Mbit/s and 1000 Mbit/s
  • Support for single-port and multi-port devices

Supported Function Codes

  • 0x01 - read coils
  • 0x02 - read discrete inputs
  • 0x03 - read holding registers
  • 0x04 - read input registers
  • 0x05 - write coil
  • 0x06 - write register
  • 0x0F - write multiple coils
  • 0x10 - write multiple registers

Supported Devices

  • i.MX94: i.MX 94 Applications Processor — Safe and Secure Industrial and Automotive Connectivity with Real-Time Control
  • i.MX-RT1180: i.MX RT1180 Crossover MCU with TSN Switch and EdgeLock®

Downloads

Quick reference to our software types.

2 downloads

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

2 hardware offerings

Support

What do you need help with?