800 V Battery Management System (BMS) Reference Designs Using ETPL

Click image to open expanded view

Block Diagram

HVBMS Reference Design Bundle Using ETPL for 800 V Applications

HVBMS Reference Design Bundle Using ETPL for 800 V Applications

Supported Devices

Battery Management

Battery Cell Controllers

Battery Communication ICs

Power Drivers

High Side Switches

BLDC, H-Bridge, Stepper

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Interfaces

3.3 V / 5 V IO CAN Transceivers

CAN with Flexible Data Rate

CAN Partial Networking

Analog and Mixed Signal

Real-Time Clocks

Features

Scalability

  • High-voltage BMS chipset solutions for a wide range of applications to reduce development cost and enable faster time-to-market

Safety

  • High system safety capability ensures proper operation of the battery at all times, protecting the passengers

Precision

  • Precise and synchronized measurements enable to leverage the full potential of the battery thus maximizing driving range

Enablement

  • For each of the boards included in the enablement kit, hardware schematics, PCB layouts and Gerber files will be available on the NXP website for download (NDA required)
  • Software development suite

Buy Options

BATT-TPLCABLE50-Image

Click to expand

BATT-TPLCABLE50
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 50 cm-long cable.

$14.38 USD
In Stock :14
Order from distributors
BATT-TPLCABLE20-Image

Click to expand

BATT-TPLCABLE20
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 20 cm-long cable.

$14.38 USD
In Stock :13
Order from distributors
POLYBNDLSTRV1-Image

Click to expand

POLYBNDLSTRV1
Active

Polycarbonate structure to mount the RD-HVBMSCT800BUN or RD-HVBMSCTBUN.

$330.63 USD
In Stock :8
Order from distributors
BATT-18CTCABLE30-Image

Click to expand

BATT-18CTCABLE30
Active

Cell Terminal (CT) cable, 18 cells, 30 cm-long.

$25.00 USD
Pending Stock
Order from distributors
RD-HVBMSCT800BUN-Image

Click to expand

RD-HVBMSCT800BUN
No Longer Manufactured

800 V Battery Management System (BMS) Reference Designs Using ETPL.

Documentation

Quick reference to our documentation types

7 documents

Compact List

Brochure (1)
Fact Sheet (1)
User Guide (2)
User Manual (1)
White Paper (2)

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Design Files

Quick reference to our design files types.

5 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?