KEA128-3-Phase Sensorless BLDC Reference Design

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Block Diagram

BLDC

Six-Step Communication BLDC Motor Control Block Diagram

Features

KEA128

  • MCU with low-power Arm Cortex-M0+ core
  • 8–128 KB of embedded flash
  • Excellent EMC/ESD
  • High temperature and low radiated emissions

MC33937

  • Field effect transistor (FET) pre-driver designed for three phase motor control
  • Contains three high side FET pre-drivers and three low side FET pre-drivers
  • Both 5.0 and 3.0 logic level inputs accepted

MC33903

  • Advanced power management unit for the MCU
  • Additional integrated circuits such as sensors and CAN transceivers

Functionality

  • Sensorless control using the back-EMF zero-crossing detection
  • Closed-loop speed control
  • Dynamic motor current limitation
  • DC-bus overvoltage, undervoltage, and overcurrent fault detection

Interfaces

  • LIN and CAN connectivity support

Debugging

  • OpenSDA debug interface (including USB to UART bridge)

Application

  • Application built upon the functions provided by Automotive Math and Motor Control Library Set
  • Integrated FreeMASTER run-time debugging tool for instrumentation/visualization

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

Support

What do you need help with?