LS1043A Residential Gateway Reference Design

Click image to open expanded view

Block Diagram

LS1043A Residential Gateway

LS1043A Residential Gateway Reference Design Board

Supported Devices

Processors and Microcontrollers

Layerscape Processors

Products

UI-TEST-PAGE Updated

Features

Processor

  • LS1043A quad-core processor based on Arm® Cortex®-A53 at 1.6GHz
  • Hardware packet engine supports 10Gbps performance and offloads CPU for value-added applications

Memory

  • 4 GB DDR4 DRAM
  • 32-bit DDR4 bus up to 1600 MT/s
  • 512 MB NAND Flash

Ethernet

  • SFP+ cage for WAN connection
  • 4 x 1GbE LAN ports

Basic Peripherals and Interconnect

  • 2 x super-speed USB3.0
  • 2 x RJ11 for POTS
  • 1 x micro-USB for console
  • 1 x SD card slot
  • 2 x mini PCIe
  • Arduino® shield header (internal connector)

Additional Features

  • JTAG for debug
  • Plastic enclosure with eight internal polymer-embedded antennas
  • Supports mini-PCIe Wi-Fi modules up to 802.11ac 8x8 plus 802.11n 4x4 (not included)

Buy Options

LS1043A-RGW-B-Image

Click to expand

LS1043A-RGW-B
No Longer Manufactured

Residential Gateway Reference Design.

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

  • uCLS1012A IoT SoM
    Embedded Board Solutions

    uCLS1012A IoT SoM

  • uCLS1012A VoIP SoM
    Embedded Board Solutions

    uCLS1012A VoIP SoM

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?