MC33812 and S12P Small Engine Control

A reference design for a fully functional, single-cylinder engine control unit

Overview

KIT33812ECUEVME graphic

Specifications

Choose a diagram

KIT33812ECUEVME Small Engine System Control - Block Diagram

Technical and Functional Specifications

Functionality

  • Designed to operate over the range of ~4.7 V ≤ VPWR ≤ 36 V
  • Fuel injector driver current limit: 4.0 A typical
  • Ignition pre-driver can drive IGBT or Darlington bipolar junction transistors
  • Ignition pre-driver has independent high and low side outputs
  • Relay driver current limit: 4.0 A typical
  • Lamp driver current limit: 1.5 A typical
  • All external outputs protected against short to battery, over-current
  • Ignition and other drivers protected against over-temperature
  • Interfaces directly with to MCU using 5.0 V parallel interface
  • VCC voltage pre-regulator provides +5.0 V power for the MCU
  • MCU Power. On RESET generator
  • MCU watchdog timer circuit with parallel refresh/time setting line
  • Independent fault annunciation outputs for ignition and injection

Debugging

  • ISO-9141 K-Line transceiver for communicating diagnostic messages

Buy

  • KIT33812ECUEVME   Active

  • Reference Design - MC33812 / S12P, Small Engine Control
    • KIT33812ECUEVME
    • 1 @ US
    • $200.01
    • Use Coupon
    • Distributor

    Don't have an NXP coupon? You can purchase this product from one of our authorized distributors.

1579109330588723448640

Design Resources

Get Started

Services

Engicam provides merchandises several type of CPU modules based on the latest generation of NXP processors.

DornerWorks Ltd. focuses on embedded hardware and software engineering for safety-critical markets.