DSC Multilink

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

32-Bit 56800EX/EF Core

Features

Power Management

  • Multivoltage support for targets ranging from 1.8 to 5 volts

Connectivity

  • Fast, hassle-free USB 2.0 communications interface
  • Type A to Type B male-to-male USB cable connects the interface to PC

Debug

  • Debugging via NXP Codewarrior for Microcontrollers

General

  • Includes a 14-pin ribbon cable for connection to DSC target debug headers
  • Supports Program and Data Flash, Securing and Unsecuring

Buy Options

DSC-MULTILINK-Image

Click to expand

DSC-MULTILINK
Active

DSC Multilink.

$99.00 USD
In Stock :2
Order from distributors

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?