Freedom Expansion board for MC34931- Brushed DC Motor Driver, H-Bridge, 20 kHz

FRDM-34931S-EVB

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

BLDC, H-Bridge, Stepper

Features

Connectivity

  • Compatible with NXP’s all Freedom Development Platform
  • Enabling/disabling of outputs

Power Management

  • PWM frequency control up to 20 kHz
  • Monitoring of status flag pin for undervoltage, short circuit and over-temperature events
  • Built in reverse battery protection
  • Built in voltage regulator to supply logic level circuitry
  • Transient voltage suppressor to handle system level transients
  • Duty cycle

Test Points

  • Test points to allow probing of signals

Monitoring

  • Real-time load current monitoring for implementing advanced diagnostics

User Components

  • LEDs to indicate the supply status and direction of motor

General Specifications

  • Motor Run and Stop
  • Direction control

Buy Options

FRDM-34931S-EVB-Image

Click to expand

  • FRDM-34931S-EVB

  • Freedom Expansion Board - MC34931, 36 V 5.0 A h-bridge.

  • $124.20 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • $131.10 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

1 design file

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?