Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordFRDM automotive is a fast-prototyping platform built for the next era of mobility. It brings together Automotive-grade hardware and software to deliver secure, safe and accelerated development for a broad range of applications—from vehicles and drones to robotics and aerospace.
NXP's differentiated technology to address a range of secure, connected edge applications with baseline features across the FRDM Automotive Platform.
Scale your project with modular, quick-start FRDM and expansion boards.
Comprehensive software tools for seamless prototyping and rapid development.
Leverage our application code hub or GoPoint to access 100+ code snippets and demos.
Across the mobility and transportation industries, one theme is unmistakable: the pace of change has never been faster.
NXP's FRDM automotive platform integrates enabling technologies across supported products, empowering developers to evaluate a wide range of use cases with scalable options—from general-purpose MCU designs to advanced motor-control applications.
| Features | FRDM-A-S32K118 | FRDM-A-S32K144** | FRDM-A-S32K312 | FRDM-A-S32K344 | FRDM-A-S32K356 | FRDM-A-S32K358 | FRDM-A-S32M244 | FRDM-A-S32M276 |
|---|---|---|---|---|---|---|---|---|
| Automotive Safety | ||||||||
| Automotive Security | ||||||||
| USB-C Power Delivery | ||||||||
| 10/100Base Ethernet | ||||||||
| SD Card | ||||||||
| CAN FD/LIN | ||||||||
| Motor Control | * | * | * | * | * | * | ||
| Temperature Sensor | ||||||||
| Accelerometer Sensor | ||||||||
| 10-pin Cortex® Debug JTAG | ||||||||
| 20-pin Cortex® Debug ETM with TRACE® | ||||||||
| Software and Tools Availability | ||||||||
| Application Code Hub Examples | ** | ** |
* Supported using Arduino® Shield DEVKIT-MOTORGD.
** Coming soon.
Find the FRDM automotive development board to start your project.
Discover the new 2.0 version of Motor Control Application Tuning (MCAT) tool for automotive PMSM, BLDC and ACIM applications.
Explore FRDM development boards, access to Software, tools and microcontrollers training, open source resources and more. Whether you're just starting or scaling up, everything you need is here.
NXP's differentiated technologies enable a broad range of automotive applications, providing foundational, Automotive-grade capabilities across the FRDM platform.


Explore More with the FRDM Ecosystem for Industrial Applications.
|
FRDM Automotive Ecosystem Brochure Find the general features of the FRDM Automotive development platform. |
Brochure |
Mar 27, 2026 |
Rev 1.0 |
|
Extending Automotive-grade Functional Safety Into Industrial Systems With NXP S32K Microcontrollers Learn how NXP S32K MCUs enable ISO 26262 and IEC 61508 functional safety with lockstep cores, FCCU diagnostics, and safety PMICs. |
White Paper |
Aug 17, 2026 |
Rev 0 |
NXP evaluation boards are hardware tools that enable developers to experiment with, test, and prototype applications using NXP's microcontrollers, processors or other semiconductor components. They offer convenient access to essential chip features such as I/O interfaces, automotive communication protocols and power management features, making it easier to assess system performance before building custom hardware. Among these, FRDM Automotive development boards are recognized for being cost-effective, compact and scalable through add-on expansion boards, ideal for quick prototyping and educational use. Though they offer essential features for embedded development in combination with scalability options through expansion boards, they are more streamlined than other NXP Evaluation Kits (EVKs), which tend to be larger and more feature rich to support advanced, in-depth evaluation. Buy FRDM Direct From NXP Semiconductors.
NXP supports FRDM Automotive development boards with a software family bundle for Design Studio IDE, application code hub (ACH) examples, and online tutorials. For board-specific tools and software compatibility, refer to the official Getting Started page. It provides step-by-step guidance, example projects and details on supported development environments to help you set up your workflow efficiently.
FRDM Automotive development boards offer Real Time Drivers (RTD) software supporting both AUTOSAR and non-AUTOSAR (similar to traditional SDKs) applications. Both are ISO 26262 functional safety compliant up to ASIL D.
A wide range of standard low-level drivers (LLD) and complex device drivers (CDD) create a rich ecosystem integrated into a unified development environment with highly optimized code. Each driver provides two sets of APIs: one compliant with AUTOSAR and the other directly accessing the hardware. For a non-AUTOSAR application, any interface can be used, according to the scope of the application.
Yes, FRDM Automotive development board implements industry-standard headers as Arduino to expand capabilities with add-on expansion boards. Before to use it, NXP recommends verifying documentation to ensure that the versions are compatible.