Tower Board - SB0410, Quad Valve/Pump Controller SoC

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Supported Devices

Products

mWallet 2GO

Features

Connectivity

  • Small power Package LQFP48 pins

Power Management

  • x4 Low side drivers current regulated or PWM (5 A)

Peripheral

  • SPI communication (10 MHz)
  • x3 ADC input (10 Bits)

Drivers

  • x1 High side pre-driver for DC Motor (16 Khz)
  • x2 Low side drivers (general purpose)

Buy Options

TWR-SB0410-36EVB-Image

Click to expand

TWR-SB0410-36EVB
No Longer Manufactured

Evaluation Kit - SB0410, Solenoid/High Side predrivers, 4 CH / 1, 36 V, 2.25 A for LSD, 225 mOhms, 5 kHz.

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (1)
Data Sheet (1)
Fact Sheet (1)
User Guide (2)

Support

What do you need help with?