MPC5748G Secure Gateway Development Board

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Features

DEVKIT-MPC5748GDesign features

    NOTE: the DEVKIT-MPC5748G can be powered by USB, however 12V external power supply is not included and is required for CAN/LIN communication

  • Easy access to the MCU I/O header pins for prototyping
  • On-chip connectivity for Ethernet, FlexRay, USB, SDHC, CAN, LIN, UART/SCI, and SPI
  • MicroSD card slot for access to SDHC interface.
  • Potentiometer for precise voltage and analog measurement
  • 8 user LED and 2 user push-button switches
  • micro-B USB
  • Similar hardware across S12, Arm®, and Power Architecture® architectures-based MCUs
  • DEVKIT-COMM shield boards for extended 4 CAN and 6 LIN ports
  • Flexible power supply options

Microcontroller (MCU)

  • 32-bit MPC574xB-C-G MCU featuring dual Power Architecture e200z4 cores @ 160 MHz and a single Power Architecture e200z2 core @ 80 MHz

Adapters

  • OpenSDA: Serial and Debug Adapter with support for several industry-standard debug interfaces
  • JTAG connector

Interfaces

  • USB to Serial Interface
  • Supports Ethernet, USB, FlexRay, CAN, SDHC, and LIN connectors

Software

  • S32 Design Studio IDE for Power Architecture with GCC compiler
  • GHS MULTI, Cosmic, and iSystems winIDEA IDEs
  • Sourcery CodeBench Development Tools
  • P&E USB Multilink, iSystems iC6000, or Lauterbach TRACE32 JTAG Debugger

Safety and SecurityFunctional Safety

  • ISO 26262 up to ASIL B and AEC-Q100 Grade 2 MPC5748G MCU

Buy Options

DEVKIT-MPC5748G-Image

Click to expand

  • DEVKIT-MPC5748G

  • MPC5748G Development Board for Secure Gateway.

  • $219.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 30
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?