MPC-LS Vehicle Network Processing Reference Design

MPC-LS-VNP-RDB

Roll over image to zoom in

Vehicle Network Processing

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Layerscape Processors

Power Management

PMICs

Interfaces

Automotive Ethernet Switches

Automotive Ethernet PHYs

Single and Multi-Channel LIN Transceivers

Features

  • Up to 10 gigabit Ethernet support with the packet forwarding engine
  • Modular approach for future processor upgrades
  • Software Enablement
    • Support and demos for bare metal, AUTOSAR and Linux®
  • Interfaces
    • 1 x 10GBASE-T Ethernet
    • 3 x 1000BASE-TX Ethernet
    • 2 x Automotive 100BASE-T1
    • 2 x FlexRaysupported by TJA1081 node transceiver
    • 12 x CAN/CAN FD supported by TJA1048 dual CAN transceiver
    • 7 x LIN by TJA1024 quad LIN transceiver
    • 2 x USB 3.0
    • PCI Express® Gen2

Buy Options

MPC-LS-VNP-RDB-Image

Click to expand

  • MPC-LS-VNP-RDB

  • MPC-LS Vehicle Network Processing Reference Design.

  • $995.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXP

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Resources

Select a section:

Design Files

2 design files

  • Models

    MPC-LS-VNP-RDB - Hardware Design Package

  • Printed Circuit Boards and Schematics

    MPC-LS-VNP-RDB - Schematics

Software

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?