MPC5643L StarterTRAK Development Board

TRK-USB-MPC5643L

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Features

Microcontroller

  • MPC5643L MCU in a 144 LQFP package

Connectivity

  • JTAG connection via open source OSBDM circuit using the MPC9S08JM MCU
  • MCZ3390S5EK system basis chip with advanced power management and integrated CAN transceiver
  • CAN & LIN interface
  • Analog interface with potentiometer
  • High-efficiency LEDs
  • SCI serial communication interface
  • Connector to BLDC–motorboard

Buy Options

  • TRK-USB-MPC5643L

  • StarterTRAK USB Dev Kit for Qorivva MPC5643L, Primary Tower connector, OSBDM debug through USB.

  • $55.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Select a section:

Design Files

1 design file

  • Printed Circuit Boards and Schematics

    TRK-USB-MCP5643L Schematic

Support

What do you need help with?