BC3770, Freedom Battery Charger Expansion Board without KL25Z

FRDM-BC3770-EVB

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Products

No Longer Manufactured

Features

General Specifications

  • A BC3770 highly integrated synchronous switch-mode chargers, featuring integrated OVP and Power FETs
  • Operate as a boost regulator for USB-OTG function via either I2C command or an external pin from the host/processor.
  • The BC3770 is a fully programmable switching charger with dual-path output for single-cell Li-Ion and Li-Polymer battery. This dual-path output allows mobile applications with fully discharged battery or dead battery to boot up the system.

Buy Options

  • FRDM-BC3770-EVB

  • Freedom Expansion Kit, BC3770, Programmable switching charger, dual-path output for single-cell Li Ion.

  • $40.02 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Select a section:

Design Files

1 design file

  • Printed Circuit Boards and Schematics

    Gerber files for the FRDM-BC3770-EVB/EVM Evaluation Kit.

Software

2 software files

  • BSP, Drivers and Middleware

    SMCharger GUI KL25Z Device Driver

  • BSP, Drivers and Middleware

    MC32BC3770 GUI Device Drivers

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?