Freedom Kit - MPC17C724, 0.4 A Dual H-Bridge

FRDM-17C724EVB

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Power Management

BLDC, H-Bridge, Stepper

Features

General Specifications

  • PWM Control Frequency 200 kHz (Max)
  • Designed for use with FRDM-KL25Z (can be used with FRDM and Arduino®)

Connectivity

  • Screw terminals for motor leads and power connections

Power Management

  • Fuse protected
  • Built in regulator for logic power supply
  • Board power is separate from host CPU power

Size

  • Very Compact Size, Comes in 16-Terminal QFN Package (3 x 3 mm Terminal Pitch: 0.5 mm)

User Components

  • General-purpose LED driven from FRDM-KL25Z

Upgrade your FRDM-17C724-EVB

Buy Options

FRDM-17C724EVB-Image

Click to expand

  • FRDM-17C724EVB

  • FRDM-17C724EVB.

  • $103.50 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 49
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

1 design file

  • Printed Circuit Boards and Schematics

    Gerber files for the FRDM-17C724EVB

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?