TJA1103 Automotive Ethernet 100BASE-T1 PHY Evaluation Board
TJA1103EVB - Automotive Ethernet 100BASE-T1 PHY Customer Evaluation Board.
Reduce your time-to-market with our extensive list of development kits for prototyping.
Accelerate your next smart device prototype with our complete portfolio of development and evaluation tools. Enable maximum efficiencies in manufacturing, miniaturization, up-integration and power consumption.
Evaluation boards and reference designs supporting analog mixed-signal and power solutions.
Easy-to-use mass-storage device mode flash programmer, virtual serial port, classic programming and run-control capabilities.
Rapid prototyping and evaluation of motor control applications.
Small, low-power, cost-effective evaluation platforms for application prototyping.
i.MX applications processors for real-time, low-power and safety-critical solutions.
Designed for simple, rapid prototyping and evaluation of LPC Cortex®-M Microcontrollers.
Comprehensive library of more than 400 RF power amplifier designs to help jump-start RF power development.
Wide spectrum of sensor evaluation boards including demonstration kits, shield development boards and breakout boards for supported IoT sensors.
Automotive feature-sets for Body and Security, Powertrain and Safety and Chassis.
Modular, interchangeable and reusable development boards.
TJA1103EVB - Automotive Ethernet 100BASE-T1 PHY Customer Evaluation Board.
TJA1103SDB - 100BASE-T1 Automotive Ethernet SABRE Adapter.
The TEA2017DK1003 development kit combines the RDK01DB1563, TEA2017DK1002 and TEA2017DB1580 demo kits in a single box to kickstart application development.
The S32K3X4EVB-Q172 offers a standard-based form factor compatible with the Arduino® UNO pin layout, providing a broad range of expansion board options for quick application prototyping and demonstration.
The full-featured S32K3X4EVB-Q257 brings a standard-based form factor compatible with the Arduino® UNO pin layout, providing a broad range of expansion board options for quick application prototyping and demonstration.
3-phase BLDC motor control (for HVAC or electric pumps) and 3-phase PMSM control (for active suspension or electric powertrain).
The Layerscape® FRWY-LS1012A board is an ultra-low-cost development platform for LS1012A series communication processors built on Arm® Cortex®-A53.
Our customizable i.MX 8M evaluation kit is ideal for creating products that work with edge-based inference engines for machine learning.
The FRWY-LS1046A board supports the LS1046A processor, onboard DDR4 memory, multiple Gigabit Ethernet, USB3.0 and M2_Type_E interfaces for Wi-Fi.
Join our open forum with thousands of on-going technical discussions moderated by NXP experts.