Our Proximity Sensing Software solution transforms any RS08, S08 and V1 ColdFire® MCUs into a proximity capacitive touch sensor controller.
The use of this software enables the user to implement simple touch sensing applications with little hardware requirements.
Just connect an electrode to the microcontroller GPIO, and the Proximity Sensing Software will detect presence with a simple measurement algorithm. There is no need for special peripherals such as ADC or an analog comparator.
Click on the block diagram for feature details.
Select a section:
Proximity Sensing solutions allow you to detect the presence of objects without relying on physical contact.
The consumer can now enjoy a more appealing, intuitive interface with a more contemporary look.
1 download
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
Quick reference to our documentation types.
1-5 of 6 documents
Please wait while your secure files are loading.