Design Simulator Environment for PT2001 PSC - Standard

ASA-PT2001-STD

Software Details

Features

  • Simulates firmware behavior without the need for hardware
  • Step by step multi-core debugging
  • Built-in assembler (external assembler also supported)
  • Built-in microcode editor
  • Supports custom definitions for driver loads
  • Assembled code can be downloaded directly to hardware for verification
  • Online downloadable documentation
  • Includes 12-month technical support
  • Free 30-day evaluation version available
  • A purchased version of the simulator allows one copy to be downloaded and installed on your computer

Supported Devices

  • PT2001: Programmable Gate Driver for Solenoid Control

System Requirements

Downloads

1 download

  • Models

    Design Simulator Environment for PT2001 PSC - Standard

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Hardware

1 hardware offering

Support

What do you need help with?