Developer Studio for PT2001 Programmable Solenoid Controller

PT2001IDE

Software Details

Features

  • Built-in microcode editor with syntax highlighting and context-sensitive help
  • Supports multiple projects for different MC33PT2001 applications
  • Create register and DRAM configurations which are stored with the project
  • Built-in assembler that can be run from the MC33PT2001 Developer Studio user interface
  • Integration with SPIGen software which can be used to code RAM, data RAM, and registers on the NXP® MC33PT2001 evaluation boards

Supported Devices

  • PT2001: Programmable Gate Driver for Solenoid Control

System Requirements

Downloads

1 download

  • IDE and Build Tools

    PT2001 Dev Studio IDE Install Program

Note: For better experience, software downloads are recommended on desktop.

Design Resources

Select a section:

Hardware

1 hardware offering

Support

What do you need help with?