Half-Bridge Evaluation Board for P6 IGBT/SiC Modules Featuring the GD3160

FRDMGD3160HB8EVM

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

Powertrain and Engine Control

Features

System Features

  • Compatible with Starpower MD816HTC120P6HE and Infineon FS03MR12A6MA1B
  • FlexGUI available for use with kit
  • Daisy chain SPI interface configurability
  • Easy to configure jumper options
  • SPI configurable register options using FlexGUI
  • Double pulse and short circuit evaluations
  • Translator board to translate 3.3 V signals to 5.0 V signals between the MCU and GD3160 gate drivers

Buy Options

FRDMGD3160HB8EVM-Image

Click to expand

  • FRDMGD3160HB8EVM

  • Half-Bridge Evaluation Board for IGBT/SiC Modules Featuring the GD3160.

  • $499.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

2 design files

  • Printed Circuit Boards and Schematics

    FRDMGD3160HB8EVM Schematics

  • Design Files - miscellaneous

    FRDMGD3160HB8EVM Design Files

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?