Half-Bridge Evaluation Kit For RoadPak IGBT/SiC Modules Featuring the GD3160

FRDMGD31RPEVM

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

Powertrain and Engine Control

Features

System Features

  • Compatible with RoadPak SiC MOSFET module
  • Flex GUI available for use with kit
  • Daisy chain SPI interface configurability
  • Easy to configure jumper options
  • SPI configurable register options using Flex GUI
  • Double pulse and short circuit evaluations
  • Fiber optic connections for external PWM inputs
  • Designed to connect to a single phase of a RoadPak SiC MOSFET module for half-bridge evaluations and applications development

Buy Options

FRDMGD31RPEVM-Image

Click to expand

  • FRDMGD31RPEVM

  • Half-Bridge Evaluation Kit For RoadPak IGBT/SiC Modules Featuring the GD3160.

  • $382.26 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

2 design files

  • Printed Circuit Boards and Schematics

    FRDMGD31RPEVM Schematics

  • Design Files - miscellaneous

    FRDMGD31RPEVM Design Files

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?