eIQ® Inference with DeepViewRT™

EIQ-INFERENCE-DEEPVIEWRT

Roll over image to zoom in

Software Details

Select a section:

Diagram

eIQ Inference with DeepViewRT Block Diagram

eIQ Inference with DeepViewRT Block Diagram

Features

  • Platform-optimized for running machine learning models on i.MX RT crossover MCUs and i.MX 8M family of applications processors
  • Provides the ability to run inferencing on Arm® Cortex®-M and A cores, GPUs and NPUs
  • Delivered as middleware in NXP MCUXpresso SDK and Yocto BSP release for Linux OS-based development
  • Enabled by exclusive partnership with Au-Zone Technologies

Supported Devices

  • i.MX8M: i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video
  • i.MX8MMINI: i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video
  • i.MX8MNANO: i.MX 8M Nano Family - Arm® Cortex®-A53, Cortex-M7
  • IMX8MPLUS: i.MX 8M Plus – Arm® Cortex®-A53, Machine Learning, Vision, Multimedia and Industrial IoT
  • i.MX-RT1064: i.MX RT1064 Crossover MCU with Arm® Cortex®-M7 Core Operating Up to 600 MHz with 4 MB Flash
  • i.MX-RT1170: i.MX RT1170 Crossover MCU Dual-Core Arm® Cortex®-M7 and Cortex-M4 Operating Up to 1 GHz

Downloads

1 download

  • BSP, Drivers and Middleware

    MCUXpresso SDK Builder

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Hardware

1-5 of 7 hardware offerings

Show All

Related Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?