BATT-18 Eval Board Testing Guides

Last Modified: May 6, 2023Supports BATT-18EMULATOR

Contents of this document

  • 1

    Out of the Box
  • 2

    Get to Know the Hardware
  • 3

    Configure Hardware

1. Out of the Box

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.

This page will guide you through the process of setting up and using the BATT-18EMULATOR board.

1.1 Kit Content and Packing List

The BATT-18EMULATOR kit contents include:

  • BATT-18EMULATOR, 18-cell slider battery pack emulator
  • 25 W AC-DC adapter with +5 VDC/5 A single output - DC plug type P1J (2.1 × 5.5 × 11 mm), tuning fork type, center positive
  • Adapter cable DC plug 2.1 × 5.5 × 11 mm to 2.5 × 5.5 × 9.5 mm

2. Get to Know the Hardware

2.1 Board Features

  • 18 slider potentiometers to adjust the cells voltage between 1.2 V and 3.3 V. The maximum total voltage has been limited to 60 V.
  • Three cells voltage can be inverted to apply voltages from −1.2 V to −3.3 V
  • Maximum current capability per channel: 200 mA
  • Three connectors for MC33774 evaluation boards connections
  • Temperature sensor output voltage can vary from 0 V to +4.95 V to simulate negative temperature coefficient (NTC) sensor

2.2 Board Description

The BATT-18EMULATOR board can emulate a multi-cell battery pack that can be easily hooked-up to the evaluation boards for MC33774 18-cell battery cell controllers (BCCs):

  • RD33774ADSTEVB - distributed board with single MC33774
  • RD33774CNT3EVB - centralized board with three MC33774

2.3 Board Components

Overview of the BATT-18EMULATOR board

GS-BATT-18EMULATOR-01

GS-BATT-18EMULATOR-01

GS-BATT-18EMULATOR-02

GS-BATT-18EMULATOR-02

3. Configure Hardware

3.1 Configure Hardware

To configure the hardware, complete the following procedure:

  1. Connect one to three MC33774 EVB boards to any of the battery emulator connectors J4, J5, J6 using 32-pin cable that is included in the MC33774 EVB pack.
  2. Connect 5.0 V DC power supply with 5.0 A current capability to the board via J3, a Ø2.5 mm jack connector. The center pin is to be connected to the positive voltage and the ring terminal to the ground. The onboard LED should switch ON.
  3. Move the potentiometers to change the voltage on the 18 cells and on the temperature sensor emulators.

Design Resources

Additional References

In addition to our MC33774, 18 Channel Li-Ion Battery Cell Controller IC ASIL D page, you may also want to visit: