Better Battery Management Systemss

Last Modified: May 13, 2020Supports MPC5775B BMS and VCU Reference Design

Contents of this document

  • 1

    Out of the Box
  • 2

    Get Software
  • 3

    Plug It In

1. Out of the Box

1.1 Get to know your reference design

Get Started with the MPC5775B BMS and VCU reference design

2. Get Software

2.1 Download the RDVCU5775EVM software development kit (SDK)

S32 Design Studio based demo project for RDVCU5775EVM using SDK 3.0.0 with FreeRTOS.

Download RDVCU5775EVM SDK

2.2 Download the RDVCU5775EVM graphic user interface (GUI)

GUI software to monitor battery status via CAN interface.

Download RDVCU5775EVM GUI

2.3 Get your integrated development environment (IDE)

RDVCU5775EVM performs better when using S32 Design Studio for Power Architecture 2017.R1

Download S32 Design Studio

2.4 Get a GIU run-time environment

Python 3.7 64-bit with PyQt5 and Numpy GUI run-time environment.

Download Python

2.5 Get a UART driver

FT232RQ driver for UART FTDI Driver for UART.

Download FTDI Driver

3. Plug It In

3.1 Set up UART driver for RDVCU5775EVM

Connect the mini USB cable to J2 mini USB port on RDVCU5775EVM.

Get Started with the MPC5775B BMS and VCU reference design

Check if the driver is available under Ports (COM and LPT) in Device Manager.

Get Started with the MPC5775B BMS and VCU reference design

3.2 Set up the GUI environment

Open Windows Command Prompt and execute the python - version to check the python version.

Execute the pip install PyQt5 and pip install Numpy to install the necessary packages for GUI.

Get Started with the MPC5775B BMS and VCU reference design

Projects and tutorials

Battery Management System (BMS) demo

Required Hardware

Part Number Description
RDVCU5775EVM MPC5775B BMS and VCU RDB with MC33664 TPL Interface Support
RD33771CDSTEVB MC33771C-Based Battery Cell Controller Evaluation Board
BATT-14CEMULATOR 14 Cell Battery Emulator Board
PCAN-USB adapter CAN Adapter
Get Started with the MPC5775B BMS and VCU reference design Get Started with the MPC5775B BMS and VCU reference design

Connect BATT-14CEMULATOR and RD33771CDSTEVB

Connect the battery cell emulator board (BATT-14CEMULATOR) and the battery cell controller board (RD33771CDSTEVB) using Cable_1.

Get Started with the MPC5775B BMS and VCU reference design

Connect RD33771CDSTEVB and RDVCU5775EVM for TPL link

Connect the battery management controller board (RDVCU5775EVM) with battery cell controller board (RD33771CDSTEVB) using Cable_2. This will establish the TPL link for communication.

Get Started with the MPC5775B BMS and VCU reference design
Connector pin-out Description
M24 TPL1 negative terminal
M25 TPL1 positive terminal
Get Started with the MPC5775B BMS and VCU reference design

Connect the CAN with PCAN tool

Connect the CAN_H and CAN_L signals of RDVCU5775EVM to PCAN USB CAN_H (pin 7) and CAN-L (pin 2) via two jumper cables.

Get Started with the MPC5775B BMS and VCU reference design
Connector pin-out Description
C12 CAN1_L
D12 CAN1_H
Get Started with the MPC5775B BMS and VCU reference design

Connect the USB serial cable

Connect the RDVCU5775EVM board to PC via the USB serial cable.

Get Started with the MPC5775B BMS and VCU reference design

Setup Tera Term Console

Open Tera Term on Windows® PC.

Select the serial port to which the micro USB of the development board is connected and click OK.

Go to Setup → Serial Port and select 115200 as the baud rate.

Get Started with the MPC5775B BMS and VCU reference design

Power up RDVCU5775EVM

Connect 12 V power supply to RDVCU5775EVM. Make sure the status LEDs D14, D15, D16 and D32 for voltage levels 3.3 V, 5 V, 1.25 V and 12 V supply respectively are glowing yellow on the board.

Get Started with the MPC5775B BMS and VCU reference design

Power up BATT-14CEMULATOR and RD33771CDSTEVB

Connect the power supply to the BATT-14CEMULATOR. RD33771CDSTEVB is powered at the same time.

Get Started with the MPC5775B BMS and VCU reference design

Connect the P&E Multilink between PC and RDVCU5775EVM board

Get Started with the MPC5775B BMS and VCU reference design

Preparation before importing the SDK project

Unzip the file Bootloader_Settings.zip that is located in [PROJECT_DIR] \PDC_5775B_SDK_Z7_0\Project_Settings to replace the folders.

Get Started with the MPC5775B BMS and VCU reference design

Import the SDK project to S32DS

S32 Design Studio for Power Architecture@ 2017.R1.

S32 Design Studio for Power Architecture 2017.R1 Update 11 SDK PA RTM 3.0.0.

Get Started with the MPC5775B BMS and VCU reference design

Generate processor expert codes

Get Started with the MPC5775B BMS and VCU reference design

Debug your code

Select “Debug” and click the hammer icon to build the project.

Get Started with the MPC5775B BMS and VCU reference design

Download to the MCU

Download the elf file to MCU.

Get Started with the MPC5775B BMS and VCU reference design

Check the running status of the application

LEDs D45 and D46 on RDVCU5775EVM board should blink at different frequencies.

Get Started with the MPC5775B BMS and VCU reference design

The board self-test message should be shown on the terminal.

Get Started with the MPC5775B BMS and VCU reference design

Run the GUI software

Open the windows “Command Prompt” and execute the python Main.py in the command shell. Make sure you first install the Python 3.7 64-bit version and necessary packages PyQt5 and NumPy prior to the above step. Refer to the readme file in the downloaded software GUI folder.

Get Started with the MPC5775B BMS and VCU reference design

Setup the GUI connection via PCAN USB

Select CAN Port and CAN baud rate to 500Kbps. Click “Start” to establish the connection with RDVCU5775EVM. Click “BMS Reset” to reset the BMS task in application. Input the related NTC parameters and click “OK”.

Get Started with the MPC5775B BMS and VCU reference design

System running information including CAN connection status, MCU software version, battery pack information after communication has been established:

Get Started with the MPC5775B BMS and VCU reference design

Adjust the battery levels via BATT-14CEMULATOR and observe the GUI for individual cell data in “BCCDATA” tab.

Get Started with the MPC5775B BMS and VCU reference design

Support

Forums

Connect with other engineers and get expert advice on designing with the RDVCU5775EVM on one of our community sites.