1
Out of the Box2
Get Hardware3
Configure HardwareSign in to save your progress. Don't have an account? Create one.

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the SC18IS604-EVB evaluation board.
The SC18IS604-EVB contents include:
Something went wrong! Please try again.
Something went wrong! Please try again.
JP1)JP4) to allow other I²C devices to be connected to the evaluation board to be accessed via the SC18IS604
Something went wrong! Please try again.
The SC18IS604-EVB board is designed to be connected to an external SPI controller via a 7-pin male (JP1) header. The SC18IS604-EVB evaluation board has an on-board
I²C target serial EEPROM and an I²C target LED blinker, which can be directly accessed by the external SPI controller via SC18IS604. The external SPI
controller can write, read and program the serial EEPROM/LED blinker without requiring an I²C target to be connected to the board.
The 3V3 power for the evaluation board should be supplied via this I²C interface header as well.
The SC18IS604-EVB evaluation board also has an I²C interface header (JP4) to allow other I²C target devices to be connected to the
SC18IS604-EVB evaluation board. These I²C target devices can be accessed directly by the SPI controller via the SC18IS604 SPI to I²C bridge.
Something went wrong! Please try again.
JP1 pin 5JP1 pin 6 (CS), pin 5 (MISO), pin 4 (MOSI), pin 3 (SCLK)JP1 pin 2JP1 pin 1SW1Something went wrong! Please try again.
In addition to our SC18IS604: SPI to I²C-Bus Bridge page, you may also want to visit:
Go to Support or connect with other engineers and get expert advice on our community site.