1
Get Software2
Plug it in3
Build and loadSign in to save your progress. Don't have an account? Create one.
Let's take your S12ZVM-EFP reference design board engineered for automotive 3-phase permanent magnet synchronous motor (PMSM)/brushless DC (BLDC) motor control system for a test drive!
The Quick Start Package includes
Download S12ZVM-EFP QSPSomething went wrong! Please try again.
S12ZVM-EFP performs better when using CodeWarrior® for MCUs (Eclipse IDE)
NOTE: Check the CodeWarrior page for the latest version.
Something went wrong! Please try again.
S12ZVM-EFP performs better when using the FreeMASTER tool for run-time debugging.
NOTE: Check the FreeMASTER page for the latest version.
Something went wrong! Please try again.
Connect power supply cables and fuel pump or other 3 phase PMSM cables to the board.
Something went wrong! Please try again.
Attach the PE Multilink debugger cable to BDM port (J1) onboard and another end to PC.
Something went wrong! Please try again.
Attach the SCI to USB wire (FreeMASTER) to UART port (J4) PIN2, PIN3 and PIN4, another end to the PC USB port.
Something went wrong! Please try again.
Connect power supply wires to the DC power supply: set the voltage at 12 V, current limit to 20 A.
Check and make sure all connections are correct:
Something went wrong! Please try again.
Open CodeWarrior and load example projects.
Something went wrong! Please try again.
Open FreeMASTER run-time debug and visualization tool.
Use the .exe within the S12ZVM-EFP reference design – Quick Start Package to configure the connected motor parameters and
other parameters in MCAT for generating the PMSM_appconfig.h file.
Something went wrong! Please try again.
Then connect the FreeMASTER with the S12ZVM-EFP reference design board.
After that, you can run the motor by using FreeMASTER.
For more details, refer to the S12ZVM-EFP reference design – software UG
Something went wrong! Please try again.
Download the Quick Start Package for the S12ZVM-EFP reference design board
Get your Integrated Development Environment (IDE)
Get the run-time debugging tool