FreeMASTER Run-Time Debugging Tool

Roll over image to zoom in

Diagram

Choose a diagram:

Connectivity Options for Desktop FreeMASTER Block Diagram

Connectivity Options for Desktop FreeMASTER Block Diagram

Connectivity Options for FreeMASTER Lite Block Diagram

Connectivity Options for FreeMASTER Lite Block Diagram

Automotive General Block Diagram

 Automotive General Block Diagram

Features

Real-Time Data Monitoring

  • Real-time oscilloscope/waveforms with simultaneous rising/falling edge triggers
  • Multi-channel high-speed data recording (on-board memory oscilloscope)
  • User-defined dashboard for data visualization
  • Gauge, slider and button widgets
  • Text (name, value, min, max, enumerated labels and more)
  • Easy incorporation of graphic images

Control Panels

  • Direct setting of variable values from watch dialogs
  • Time-table stimulation of variable values
  • User command/message control
  • JavaScript-powered HTML Forms (with push buttons, indicators and sliders) or custom HTML5 gauges
  • External application control by Excel, MATLAB or others which support scripting with ActiveX embedding or JSON-RPC protocol
  • Microsoft Edge WebView2 browser component which can be used to render dashboard and other control applications running embedded in the FreeMASTER main application window

Host communication options

  • UART, USB/CDC serial communication peripherals
  • CAN communication
  • TCP and UDP network communication
  • SWD/JTAG debug connection
  • Segger RTT high speed JTAG communication

Development platforms integration

  • MCUXpresso SDK and MCUXpresso ConfigTools
  • Compatible with MCUXpresso IDE and MCUXpresso for Visual Studio Code
  • Node-RED framework  for graphical programming
  • Integration with GUI Guider design tool for rapid HMI design

Supported Devices

System Requirements

Downloads

Quick reference to our software types.

1-5 of 10 downloads

  • Examples and Quick Start Software

    FreeMASTER Communication Driver 3.0 for i.MX, LPC, Kinetis and DSCFeatured

  • Debugging and Visualization Tools

    FreeMASTER tool 3.2 (includes Lite 1.4) – Windows installerFeaturedupdated

    Account Required
  • HMI Design Software

    Host IO Driver for FreeMaster GUI

    Account Required
  • BSPs and Device Drivers

    FreeMASTER Communication Driver 3.0 for S32Z2/E2

  • BSPs and Device Drivers

    FreeMASTER Communication Driver 2.0 (DSC, S08, S12, S16, MPC)

    Account Required
Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (1)
Application Note Software (1)
Brochure (1)
Fact Sheet (1)
Supporting Information (3)
User Guide (2)

Design Resources

Hardware

Quick reference to our board types.

1-5 of 92 hardware offerings

Show All

Related Software

Quick reference to our software types.

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

13 trainings

Show All

Support

What do you need help with?