MCX A34: Mixed-Signal MCUs for Motor Control and High Performance Analog Peripherals

Click image to open expanded view

Block Diagram

Choose a diagram:

MCX A345 and A346 MCUs

MCX A343 and A346 MCUs Block Diagram

MCX A343 and A344 MCUs

MCX A343 and A344 MCUs Block Diagram

Features

Core Platform

  • Arm® Cortex®-M33 180 MHz

Processing Accelerators

  • MAU (Math Accelerate Unit), supports trigonometric, reciprocal, square, square root, sine, cosine and arctan algorithms
  • SmartDMA, co-processor for applications such as parallel camera interface and keypad scanning

Memory

  • Single-bank flash
    • Up to 256 kB Flash with ECC (support one bit correction and two bits detection)
  • Cache engine with 8 kB RAM
  • Up to 64 kB RAM of which 8 kB is shared with cache, configurable as up to 8 kB RAM with ECC (support one bit correction and two bits detection)
  • All RAM can be retained down to deep power Down mode
  • ROM

Peripherals

  • Analog
    • 2x 16-bit ADC
      • Up to 3 Msps in 16-bit mode, and 3.75 Msps in 12-bit mode
      • Up to 39 ADC input channels total (depending on the package)
      • Integrated temperature sensor
    • 3x High-speed Comparators with 8 input pins and 8-bit DAC as internal reference
      • 1x LPCMP is functional down to deep power down mode
    • 3 x high-speed comparators with 8 input pins and 8-bit DAC as internal reference
      • 1 x LPCMP is functional down to deep power down mode
    • 3x OPAMP without PGA
  • Advanced Motor Control Subsys
    • Up to 2x FlexPWM each with 4 submodules, providing 16 complementary outputs of PWM (no Nanoedge module)
    • Up to 2x Quadrature Encoder/Decoder (eQDC)
    • 2x AOI (AND/OR/Invert) module support up to 4 output trigger
  • Timers
    • 3 x 32-bit standard general-purpose asynchronous timers/counters, which support up to four capture inputs and four compare outputs, PWM mode, and external count input. Specific timer events can be selected to generate DMA requests
    • Low power timer
    • Frequency measurement timer
    • Windowed watchdog timer
    • Wake timer
    • Micro-tick timer (UTICK)
    • OS event timer
    • RTC timer without external 32KHz input
  • Communication Interfaces for Connectivity
    • 2x LPSPI, 2x LPI2C, 4x LPUART
    • 1x FlexCAN with FD

Security

  • 128-bit Universal Unique Identifier (UUID) per device in accordance with IETF's RFC4122 version5 specification
  • Device lifecycle management
  • Flash read/write/execute permission protect by MBC and lockable
  • Implicit-protected flash region (IFR)
  • Security monitoring
    • Code Watchdog for code flow integrity checking
    • GLIKEY enhances protection against attacks to gain unauthorized access to sensitive registers

Packaging

  • LQFP100 14x14mm, LQFP64 10x10mm, LQFP48 7x7mm, QFN32 5x5mm

MCUXpresso Developer Experience

Features Table

Supported MCUs Recommended Board Best Fit For Key Differentiators
MCX A343, A344 FRDM-MCXA344 Cost-optimized motor control and smart sensing CAN-FD, MAU, SmartDMA/LCD expansion
MCX A345, A346 FRDM-MCXA346 Advanced motor control and high-performance real-time designs 2x FlexPWM, MAU, SmartDMA, CAN-FD

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1-10 of 45 documents

Compact List

Application Note (30)

Design Resources

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?